Skip to Main Content
Logo

LF47FBVQCB-18

Part of the LF47FBV Series

Ordering Code: 0472055

UPC: 098268022681

Lead Free: YES

1 In Cts Lead Free Brass Ball Valve

This 1 IN CTS lead free brass ball valve is ASSE 1061 certified for domestic plumbing service. This fitting is manufactured from lead free brass and utilizes a unique plunger style insert which allows for quick and easy connections without the use of installation or disconnection tools.

Product Features

  • Connects to multiple materials
  • Rotates under pressure
  • Higher flow compared to barb fittings, no internal restrictions
  • No tools necessary for installation or removal
Specifications
Body Finish Brass
Body Material Lead Free Copper Silicon Alloy Brass
Brand Name Watts
Control Type Lever Handle
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Quick Connect
Lead Free YES
Maximum Temperature-Fahrenheit 200
Minimum Temperature - Celsius 0.00
Minimum Temperature-Fahrenheit 0
Outlet Connection Size 1 IN
Outlet Connection Type Quick Connect
Stem Shaft Material Brass
Valve Style 2-piece