Skip to Main Content
Logo

STEM-11-12

Part of the FLT Stems Series

Ordering Code: 0953285

UPC: 098268024234

Lead Free: NO

1/4 In Od, 12 In Heavy Duty Threaded Stem, Brass, 1/4 In Npt X 1/4 In Npt

This 1/4 IN OD, 12 inch heavy duty brass threaded stem is designed for use with float valve to control high capacity water flow in commercial, industrial and agricultural applications. This stem is made of heavy duty brass with 1/4-20 inch NPT threaded ends for valve and float.

Product Features

  • 12 inch long rod
  • Threaded on both ends
  • Brass construction
  • 1/4 to 20 inch threads
Specifications
Body Material Brass
Brand Name Watts
GDS Status Registered
Lead Free NO
Maximum Temperature-Fahrenheit 9999
Model Number STEM-11-12
Part Number 0953285
Rod Diameter 1/4 IN
Series FLT Stems
Stem Length 12 IN
Stem Thread 1/4-20 TPI
Thread Connection NPT