Skip to Main Content
Logo

RL600A

Part of the RL600 Series

Ordering Code: 0780173

UPC: 098268474046

Lead Free: NO

High Capacity Automatic Livestock Watering Kit, Arm And Seat

This arm and seat are for automatic livestock watering kit, series RL600, used in agricultural applications for controlling high capacity water flow.

Product Features

  • Animal proof
  • Easy installation
  • High capacity
  • Resists freezing
Specifications
Body Material plastic
Brand Name Watts
Float Diameter Size 6 IN
Lead Free NO
Maximum Temperature-Fahrenheit 140
Model Number RL600A
Part Number 0780173
Rod Diameter 1/4 IN
Series RL600
Stem Length 12 IN
Stem Thread 1/4-20
Thread Connection threaded