Skip to Main Content
Logo

1250 1 1/4 R

Part of the 1250 Series

Ordering Code: 0953268

UPC: 098268023367

Lead Free: NO

1 1/4 In Bronze Heavy Duty Float Valve, Female Npt Inlet

Specifications
Body Material Bronze
Brand Name Watts
Flow Specifications 250 GPM at 50 PSI to 348 GPM at 100 PSI
Inlet 1 Connection Size 1 1/4 IN
Inlet Pressure-PSI 50
Lead Free NO
Maximum Pressure-PSI 165
Maximum Temperature-Fahrenheit 180
Model Number 1250 1 1/4 R
Part Number 0953268
Series 1250