Skip to Main Content
Logo

ST1250 1 1/4 R

Part of the ST1250 Series

Ordering Code: 0953272

UPC: 098268023473

Lead Free: NO

1 1/4 In Bronze Standard Duty Float Valve Assembly

This 1 1/4 inch standard duty mechanical float valve is used in commercial, industrial, and agricultural applications for controlling water flow. It has a bronze body construction with female NPT inlet-open outlet connections, cotter pin pivot arm assembly, replaceable seals, and replaceable plungers. It is ideal for use in air conditioning, refrigeration, and irrigation systems. The maximum pressure is 125 psi (8.7 bar) and the maximum temperature is 180 degrees Fahrenheit.

Product Features

  • Replaceable seals
  • Replaceable plungers
  • NPT inlet-open outlet
  • Bronze body
Specifications
Body Material Bronze
Brand Name Watts
Flow Specifications 64 GPM at 5 PSI to 233 GPM at 125 PSI
Inlet 1 Connection Size 1 1/4 IN
Inlet Pressure-PSI 55
Lead Free NO
Maximum Pressure-PSI 125
Maximum Temperature-Fahrenheit 180
Model Number ST1250 1 1/4 R
Outlet Connection Size 1 1/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0953272
Series ST1250