Skip to Main Content
Logo

ST375 3/8 R

Part of the ST375 Series

Ordering Code: 0953260

UPC: 098268839487

Lead Free: NO

3/8 In Bronze Float Valve, Standard Duty

This bronze body 3/8 inch standard duty mechanical float valve is used in commercial, industrial, and agricultural applications for controlling water flow. It is ideal for use in air conditioning, refrigeration, and irrigation systems. This valve has 3/8 inch male NPT threaded inlet and outlet connections, 1 1/4-20 stem fitting, cotter pin pivot arm assembly, and plunger assembly with seals. The maximum pressure is 125 psi (8.7 bar).

Product Features

  • Machined Flange
  • Bronze Body
Specifications
Body Material Bronze
Brand Name Watts
Flow Specifications 5.7 GPM at 5 PSI to 27 GPM at 125 PSI
Inlet 1 Connection Size 3/8 IN
Inlet Pressure-PSI 55
Lead Free NO
Maximum Pressure-PSI 125
Maximum Temperature-Fahrenheit 180
Model Number ST375 3/8 R
Outlet Connection Size 3/8 IN
Outlet Connection Type Male Threaded
Outlet Thread Type NPT
Part Number 0953260
Series ST375