Skip to Main Content

PS

Safety-Set® Equipment Positioning System

  • Able to withstand 1,000 PSI of crush pressure
  • Can be used with all caster-mounted equipment including cooking appliances, warming carts, salad bars, and refrigerators
  • Compatible with 4 in., 5 in., and 6 in. casters
  • Open-floor design allows appliance to rest level to ensure even cooking

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific PS

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA