Skip to Main Content
Logo

LFTV75KIT18NW

Part of the LFKIT Series

Ordering Code: 0242446

UPC: 662447113820

Lead Free: YES

Lead Free Gas Tankless Water Heater Kit, 3/4 IN Double Union Valve Set, 18 IN PVC Coated UltraFlow Gas Connector, 3/4 Full Port Gas Ball Valve

This lead free tankless water heater connection kit is designed to simplify the installation, maintenance and operation of gas tankless water heaters. This kit includes hot and cold water valve set with double union connections and 3/4 inch FPT relief valve port in the hot water supply valve. It also includes an 18 inch PVC Coated ULTRAflow (TM) high BTU gas connector that has a permanent antimicrobial coating that protects against abuse and environmental factors and 3/4 inch full port gas ball valve. The gas connector complies with CSA ANSI Z21.24/CSA 6.10 and ANSI Z21.75/CSA 6.27 approvals.

Product Features

  • Everything you need for easy installation, no additional adapters needed
  • Gas connector rated at 318,500 BTU/hr for natural gas and 509,600 BTU/hr for LP gas
  • Lead free brass valve construction with NSF/ANSI 61 certification
  • Staggered connection points make installation and access easy
Specifications
Brand Name Dormont
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 19 MM
Kit Contents Double Union Valve Set, 18 Inch Ultra Flow High BTU Gas Connector, 3/4 Inch Full Port Gas Ball Valve
Kit Type Water Heater
Lead Free YES