Skip to Main Content
Logo

DPTG3-3-0-50 1/2

Part of the DPTG-3 Series

Ordering Code: 0958226

UPC: 098268490664

Lead Free: NO

1/2 In Pressure And Temperature Gauge, 0-50 psi, 60-320 degree F, 3 In Dial, Back Entry

This combination pressure and temperature gauge is used in commercial, residential and institutional HVAC applications. It is a center, back entry type model with a black enamel steel case, Kostil polymer window, 1/2 inch NPT connection, copper alloy bourdon tube pressure element and bimetal spiral spring. Accuracy is ASME, Type B. This gauge features a 3 inch dial with pressure rating scale is 0 to 50 psi, temperature is 60 to 320 degree F.

Product Features

  • Kostil polymer window
  • Black enamel steel case
Specifications
Air Valve No
Brand Name Watts
Case Material Steel
Dial Size 3 IN
Entry Style Back
Inlet Connection Size 1/2 IN
Inlet Connection Type Male Threaded
Lead Free NO
Manual Shutoff No
Maximum Operating Temperature-Fahrenheit 320
Minimum Temperature-Fahrenheit 60
Model Number DPTG3-3-0-50 1/2
Part Number 0958226
Pressure Scale 0-50 PSI
Sensing Element Yes
Sensing Fluid No
Series DPTG-3
Stem Shaft Material Brass
Temperature Range 60 to 320 degrees F
Thermostat Probe Length Does Not Apply To Product
Thermowell No
VR Retaining Valve Yes