ARLS12-MNTINGRIM
This stainless steel mounting rim measures 17 inches by 8 inches. It is for use with Orion ARLS 12 laboratory sink.
Features
- Over-counter
- 16 IN x 8 IN
- Stainless steel
- Rectangular
Specifications | |
---|---|
Body Material | Steel |
Buy American Act Compliant | NO |
ProductFamily | Laboratory Sinks and Accessories |