Skip to Main Content
Logo

AS-M1 1 1 R

Part of the AS Series

Ordering Code: 0950313

UPC: 098268678772

Lead Free: Not In Scope

1 In Air Separator

This 1 IN air scoop is used in commercial and residential, hydronic heating applications to separate air from water in the piping system. It consistx of a heavy, cast iron body construction with a 1/2 IN female threaded connection for an expansion tank, and a 1/8 IN female threaded connection for a float vent. It provides continuous purging and venting of air in the system when installed with Watts Model ET expansion tank and Model FV4 float-vent. Maximum pressure is 125 psi (8.6 bar).

Product Features

  • Efficient separation of air
  • Durable
  • Heavy cast iron construction
  • Easy to install
Specifications
Body Material Cast Iron
Brand Name Watts
EANUCCCode 098268678772
Flow Rate Does Not Apply To Product
Hydronic Item Type Air Separator
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Female Threaded
Lead Free Not In Scope
Maximum Operating Temperature-Fahrenheit 275
Maximum Pressure-PSI 80
Maximum Temperature-Fahrenheit 275
Maximum Water Pressure-PSI 80
Maximum Working Pressure-PSI 80
Outlet Connection Size 1 IN
Outlet Connection Type Female Threaded
Part Number 0950313
Pressure Steam Discharge Capacity Does Not Apply To Product
Series AS
Temperature Range 33 degree F to 275 degree F
Vacuum Breaker No