Skip to Main Content
Logo

LFBD1C 1/2 R

Part of the LFBD Series

Ordering Code: 0960113

UPC: 098268704211

Lead Free: YES

1/2 In Lead Free Boiler Drain Shutoff, Angle, Dual Connection Solder Or Male

This 1/2 inch lead free boiler drain shutoff, angle pattern, is designed for water service use in commercial and residential hydronic heating systems. It provides positive shutoff for boiler drain or sill cock applications. This shutoff consists of a lead free body construction and 1/2 inch dual connection for either solder or male IPS and 3/4 inch hose thread connection, Teflon stem packing, and cast iron handwheel. The maximum pressure is 200 psi (14 bar) WOG and maximum temperature is 180 degrees F (82 degrees C).

Product Features

  • Dual inlet connection, male IPS or solder inlet
  • Lead free construction
  • Hose thread outlet
  • Angle pattern
Specifications
Air Venting No Vent
Body Material Brass
Body Pattern Angle
Bottom Tapping No
Bottom Tapping Size Does Not Apply To Product
Brand Name Watts
Contact Rating Does Not Apply To Product
Fastfill Feature No
Fill Tapping Size Does Not Apply To Product
Float Chamber Connection Size Does Not Apply To Product
Flow Rate Does Not Apply To Product
Hydronic Item Type Boiler Drain Valve
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Male Threaded
Inlet Thread Type IPS
Lead Free YES
Maximum Operating Temperature-Fahrenheit 180
Maximum Pressure-PSI 200
Maximum Steam Pressure-PSI 9999
Maximum Temperature-Fahrenheit 180
Maximum Water Pressure-PSI 9999
Maximum Working Pressure-PSI 200
Model Number LFBD1C 1/2 R
Outlet Connection Size 1/2 IN
Outlet Connection Type Male Threaded
Outlet Thread Type GHT
Part Number 0960113
Pipe Plug No
Pressure Adjustment Range Does Not Apply To Product
Pressure Relief Setting-PSI 9999
Pressure Steam Discharge Capacity Does Not Apply To Product
Purge And Drain Diameter Does Not Apply To Product
Purge And Drain Outlet Size Does Not Apply To Product
Purge And Drain Outlet Type Does Not Apply To Product
Series LFBD
Side Tapping No
Side Tapping Size Does Not Apply To Product
Strainer No
Strainer Material Does Not Apply To Product
Switch Type Does Not Apply To Product
Temperature Adjustment Range Does Not Apply To Product
Temperature Range Does Not Apply To Product
Top 1 Tapping Size Does Not Apply To Product
Top 2 Tapping Size Does Not Apply To Product
Top Tapping No
Vacuum Breaker No
Venting Capacity Does Not Apply To Product