Skip to Main Content
Logo

1156F R Watts

Part of the 1156F Series

Ordering Code: 0950000

UPC: 098268676709

Lead Free: NO

1/2 In Feed Water Pressure Regulator, Thread, Adjust 10-25 Psi, Max Work 100 Psi

This 1/2 inch high capacity feed water pressure regulator is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of an iron body construction with NPT threaded inlet and outlet connections, a tight seating check valve, purge lever for manual purging, and a stainless steel strainer. It has high capacity performance and a simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. The maximum pressure is 100 PSI (6.9 bar).

Product Features

  • High capacity fast fill and purge capability
  • Built-in check and strainer
  • Iron and bronze construction
  • Easy to install
Specifications
Adjustable Reduced Pressure Range 10 to 25
Adjustable Reduced Pressure Range-BAR 0.7 to 1.7
Body Material Bronze
BrandName Watts
Corrosion Resistant Coating No
Gauge Option No Gauge
GDS Status Registered
Inlet Connection Size 1/2 IN
Inlet Connection Type Female Threaded
Inlet Thread Type NPT
LeadFree NO
Maximum Operating Temperature-Fahrenheit 212
Maximum Working Pressure-BAR 6.80
Maximum Working Pressure-PSI 100
Minimum Temperature-Fahrenheit 33
ModelNumber 1156F R
Outlet Connection Size 1/2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0950000
Series 1156F
Standard Reduced Pressure Setting-BAR 1.00
Strainer Yes
Strainer Material Stainless Steel
Thermal Expansion Bypass No
Valve Style Standard