Skip to Main Content
Logo

S1450 Watts

Part of the 1450F Series

Ordering Code: 0950003

UPC: 098268676785

Lead Free: NO

1/2 In Iron Dual Control Regulator And Relief Valve, Union Solder, Relief 30 Psi

Dual control regulator and relief valve with rugged iron body. Used on hot water boilers.

Product Features

  • For use on hot water boilers
  • Rugged iron body for durability
  • Durable
  • Easy to install
Specifications
Adjustable Reduced Pressure Range 10 to 25
Adjustable Reduced Pressure Range-BAR 0.7 to 1.7
Body Material Iron
BrandName Watts
Corrosion Resistant Coating No
Disc Material Silicone
Gauge Option No Gauge
Inlet Connection Size 1/2 IN
Inlet Connection Type Female Threaded
Inlet Thread Type NPT
LeadFree NO
Maximum Operating Temperature-Fahrenheit 212
Maximum Working Pressure-BAR 6.90
Maximum Working Pressure-PSI 100
Minimum Temperature-Fahrenheit 33
ModelNumber S1450
Outlet Connection Size 1/2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0950003
Series 1450F
Standard Reduced Pressure Setting-BAR 2.00
Strainer Yes
Strainer Material Stainless Steel
Thermal Expansion Bypass No
Valve Style Standard