ETX-60 R
Part of the ETX Series
Ordering Code: 0953450
UPC: 098268846751
Lead Free: Not In Scope
Non-Potable Water Expansion Tank, Tank Volume 6.0 Gallons, Mounts To Supply Piping, 1/2 In Mnpt Connection
This 6 gallon non-potable water expansion tank is for use in commercial and residential closed loop hydronic heating system piping to control the thermal expansion of hot water and maintain system pressure below the relief setting of the relief valve. The pre-pressurized steel tank features a durable expansion membrane that prevents contact of the water with the air in the tank. This rugged diaphragm minimizes loss of the air change and ensures long and trouble-free life for the system. Maximum pressure is 75 psi (5.3 bar).
Product Features
- Easy to install
- NPT male connection.
- Designed to control hot water in closed loop heating systems.
- Durable
Specifications | |
---|---|
Air Precharge | 12 PSI |
Air Valve | Yes |
Bladder Material | SBR |
Brand Name | Watts |
Color | Gray |
Diameter | 11 3/8 IN |
Electricity Required | No |
Fuel Gauge | No |
GDS Status | Registered |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Liner Material | Does Not Apply To Product |
Maximum Operating Temperature-Fahrenheit | 210 |
Maximum Working Pressure-PSI | 60 |
Model Number | ETX-60 R |
Mount Type | Pipe |
Orientation | Vertical / Horizontal |
Part Number | 0953450 |
Series | ETX |
Stand Included | No |
Tank Acceptance | 4.3 Gallon |
Tank Height | 17 3/16 IN |
Tank Material | Steel |
Tank Volume | 6.6 Gallon |