Skip to Main Content
Logo

2000-M5 1 LW

Part of the 2000-M5 Series

Ordering Code: 0950688

UPC: 098268546293

Lead Free: Not In Scope

1 In Two-Way Universal Flow Check Valve, Iron Body With Female Threaded Connections

This 1 inch two-way universal flow check valve is used in commercial and residential hydronic heating systems to provide positive gravity shutoff when the circulator is not running and prevents the flow of water to radiation units. This valve is easily opened for gravity circulation. It has an iron body, female threaded connections, a combination of angle and horizontal checks, bronze seat, and brass center guide. The maximum pressure is 50 psi (344.8 kPa).

Product Features

  • Easily opened for gravity circulation
  • Bronze seat
  • Sturdy iron construction
  • Maximum pressure is 50 psi (344.8 kPa)
Specifications
Brand Name Watts
EANUCCCode 098268546293
GDS Status Registered
Lead Free Not In Scope
Part Number 0950688
Series 2000-M5