2000S-M5 3/4
Part of the 2000S-M5 Series
Ordering Code: 0856763
UPC: 098268263855
Lead Free: Not In Scope
3/4 In Two-Way Universal Flow Check Valve, Bronze Body, Straight Pattern, Solder Inlet and Outlet Connections
This 3/4 inch two-way straight pattern universal flow check valve is for use in commercial and residential hydronic heating systems to provide positive shutoff when circulator is not running, preventing the flow of water to radiation units. It is easily opened for gravity circulation. It combines angle and horizontal checks and consists of an iron body construction with female threaded connections, bronze seat, and brass center guide. The maximum pressure is 50 psi (344.8kPa).
- Provides positive gravity shutoff when circulator is not running
- Checks easily opened for gravity circulation
- Solder inlet and outlet connections
- Iron body construction
Specifications | |
---|---|
Body Material | Bronze |
Body Pattern | Straight |
Brand | Watts |
EAN | 098268263855 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | Not In Scope |
Maximum Operating Temperature-Celsius | 121.00 |
Maximum Operating Temperature-Fahrenheit | 250 |
Maximum Working Pressure-PSI | 50 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0856763 |
Series | 2000S-M5 |