Skip to Main Content
Logo

LFP3 1/2 Watts

Part of the LFP3 Series

Ordering Code: 0960194

UPC: 098268825190

Lead Free: YES

1/2 IN Solder Lead Free Multi-Orifice Flow Control Valve for Tankless Water Heater

This 1/2 inch multi-orifice flow control valve is designed to limit the flow of water to equipment in tankless water heater installations and also prevent inadequate heat transfer due to excessive flow. It is made of lead free alloy and has a multi-orifice cylinder design with solder connections that allows the user to select a flow adjustment of 2 1/2, 3, 3 1/2 or 4 GPM. It has solder connections. The maximum pressure rating is 150 PSI (10.3 BAR).

Product Features

  • Lead free construction
  • Multi-orifice design
  • 1/2 inch Solder connections
  • For tankless water heater
Specifications
Action Direct
Body Material Brass
BrandName Watts
Capillary Length Does Not Apply To Product
Inlet Connection Size 1/2 IN
Inlet Connection Type Socket
LeadFree YES
Maximum Water Pressure-PSI 150
ModelNumber LFP3 1/2
Outlet Connection Size 1/2 IN
Outlet Connection Type Socket
Outlet Thread Type Does Not Apply To Product
Part Number 0960194
Series LFP3