Skip to Main Content
Logo

HBV 1

Discontinued

Part of the HBV Series

Ordering Code: 0950631

UPC: 098268679823

1 In Hydronic Balancing Ball Valve With Sweat Ends, Slotted Stem And Teflon Seats

This 1 inch hydronic balancing ball valve is used in forced hot water systems. It features a brass body with solder x solder sweat connections, teflon seat and slotted stem. The working pressure is 600 psi (41 bar) WOG.

Product Features

  • Brass body
  • Slotted stem
Specifications
Actuation No
Assembled Dry No
Balance Stop Plate No
Body Finish Brass
Body Material Brass
Brand Name Watts
Control Type Tee Handle
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Socket
Inlet Thread Type Does Not Apply To Product
Model Number HBV 1
Outlet Connection Size 1 IN
Outlet Connection Type Socket
Outlet Thread Type Does Not Apply To Product
Part Number 0950631
Seat Material PTFE
Series HBV
Stem Shaft Material Brass
WOG Rating 600 PSI