Skip to Main Content
Logo

RA-1-AP 3/4 R

Discontinued

Part of the RA-1-AP Series

Ordering Code: 0950944

UPC: 098268680034

Lead Free: NO

3/4 Bronze Steam Radiator Valve Angle Pattern

3/4 In. Bronze, Steam Radiator Valve

Product Features

  • Teflon Stem Packing
  • Female Iron Pipe x Male Union
Specifications
Body Material Bronze
Body Pattern Angle
Brand Name Watts
EANUCCCode 098268680034
Hydronic Item Type Radiator Supply Valve
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Female Threaded
Inlet Thread Type IPS
Lead Free NO
Maximum Steam Pressure-PSI 15
Maximum Water Pressure-PSI 60
Outlet Connection Size 3/4 IN
Outlet Connection Type Union Joint
Outlet Thread Type Does Not Apply To Product
Part Number 0950944
Series RA-1-AP