Skip to Main Content
Logo

UL-1 3/4

Part of the UL Series

Ordering Code: 0951103

UPC: 098268680157

3/4 In Bronze Union Elbow, Fip Thread X Male Threaded Union Connections, Bronze Nut And Brass Tailpiece

Specifications
Body Finish Bronze
Body Material Bronze
Brand Name Watts
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Female Threaded
Inlet Thread Type IPS
Maximum Working Pressure-BAR 4.20
Maximum Working Pressure-PSI 60
Model Number UL-1 3/4
Outlet Connection Size 3/4 IN
Outlet Connection Type Union Joint
Part Number 0951103
Series UL