Skip to Main Content
Logo

OTV-FL 1/2

Part of the OTV Series

Ordering Code: 0956697

UPC: 098268880236

Lead Free: NO

1/2 In Oil Tank Valve, Male Threaded X Female Threaded Connections

This oil tank valves are used as a shutoff valve for oil tanks. They feature a brass body and iron handwheel. It has 1/2 inch threaded male connection x 3/8 inch threaded female connection. Maximum working pressure 125 psi (8.6 bar).

Product Features

  • Heavy duty brass body
  • Metal to metal seat
Specifications
Body Material Brass
Brand Name Watts
Hydronic Item Type Radiator Supply Valve
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Male Threaded
Lead Free NO
Maximum Working Pressure-PSI 125
Model Number OTV-FL 1/2
Outlet Connection Size 3/8 IN
Outlet Connection Type Female Threaded
Part Number 0956697
Series OTV