Skip to Main Content
Logo

SV R

Discontinued

Part of the SV Series

Ordering Code: 0953220

UPC: 098268839869

Lead Free: Not In Scope

Angle Non-Adjustable Steam Air Vent 1/8 In

This 1/8 inch angle non-vacuum non-adjustable float-type steam air vent is used to vent air in steam heating systems. It features a brass body with an angle connection and a brass float. It provides rapid venting and is ideal for radiators, convectors, and steam mains. Maximum pressure is 10 psi (68.9 kpa).

Product Features

  • Brass Body and Float
  • Non-Adjustable Angle Design
Specifications
Body Material Brass
Brand Name Watts
Hydronic Item Type Steam Air Vent
Inlet Connection Size 1/8 IN
Inlet Connection Size-Metric 3 MM
Inlet Connection Type Male Threaded
Lead Free Not In Scope
Maximum Pressure-PSI 10
Maximum Steam Pressure-PSI 6
Maximum Working Pressure-PSI 6
Model Number SV R
Part Number 0953220
Series SV