SVA
Part of the SVA Series
Ordering Code: 0841005
UPC: 098268543513
Lead Free: Not In Scope
1/8 In Adjustable Angle Steam Air Vent
This 1/8 inch non-vacuum adjustable float-type steam air vent is used to vent air in steam heating systems. It features a brass body with an angle connection and a brass float. It provides rapid venting and is ideal for radiators, convectors, and steam mains. The maximum pressure is 10 psi (68.9kPa).
- Brass body
- Angle connection
- Brass float
- Adjustable air vent
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268543513 |
Hydronic Item Type | Steam Air Vent |
Inlet Connection Size | 1/8 IN |
Inlet Connection Size-Metric | 3 MM |
Inlet Connection Type | Male Threaded |
Lead Free | Not In Scope |
Maximum Pressure-PSI | 10 |
Maximum Steam Pressure-PSI | 1 |
Maximum Working Pressure-PSI | 1 |
Part Number | 0841005 |
Series | SVA |