SVS-1 1/8
Discontinued
Part of the SVS Series
Ordering Code: 0953222
UPC: 098268839883
Lead Free: Not In Scope
1/8 In Straight Steam Air Vent, Non-Adjustable
This 1/8 inch straight non-vacuum non-adjustable float-type steam air vent is used to vent air in steam heating systems. It features a brass body with an straight connection and a brass float. It provides rapid venting and is ideal for radiators, convectors, and steam mains. Maximum pressure is 10 psi (68.9 kpa).
Product Features
- Brass body
- Straight connection
Specifications | |
---|---|
Body Material | Brass |
Brand Name | Watts |
Hydronic Item Type | Steam Air Vent |
Inlet Connection Size | 1/8 IN |
Inlet Connection Size-Metric | 3 MM |
Inlet Connection Type | Male Threaded |
Lead Free | Not In Scope |
Maximum Pressure-PSI | 10 |
Maximum Steam Pressure-PSI | 6 |
Maximum Working Pressure-PSI | 6 |
Model Number | SVS-1 1/8 |
Part Number | 0953222 |
Series | SVS |