Skip to Main Content
Logo

2T-M2 1/2 R

Part of the 2 Series

Ordering Code: 0958413

UPC: 098268502046

Lead Free: NO

1/2 In Brass Duo-Cloz Manual Washing Machine Shutoff Valve, With Copper Straight Adapters For Male Npt Or Solder

This manual washing machine shutoff valve is designed to control water flow from the water supply to the flexible hoses feeding to a washing machine. This single Duo-Cloz(TM) lever allows you to turn both hot and cold water on or off quickly and can eliminate water pressure on supply hoses to prevent catastrophic water damage. This shutoff valve has a brass body construction, brass ball valves with long wearing Teflon(R) seats, 1/2 inch dual copper straight adapters for 1/2 inch male NPT or 1/2 inch solder end connections to receive tubing and 3/4 inch hose connections. The maximum pressure is 150 psi (10.3 bar) and the maximum temperature is 180 degree F.

Product Features

  • Easy to install
  • Single lever control
  • Prevents washing machine hoses from bursting
  • Brass body construction
Specifications
Body Material Brass
Brand Name Watts
Cold Water Inlet Connection Size 1/2 IN
Cold Water Inlet Connection Type Male Threaded
Cold Water Inlet Thread Type MPT
Cold Water Outlet Connection Size 1/2 IN
Cold Water Outlet Connection Type Male Threaded
Control Type Lever Handle
Hot Water Inlet Connection Size 1/2 IN
Hot Water Inlet Connection Type Male Threaded
Hot Water Inlet Thread Type MPT
Hot Water Outlet Connection Size 1/2 IN
Hot Water Outlet Connection Type Male Threaded
Lead Free NO
Maximum Pressure-PSI 150
Maximum Temperature-Fahrenheit 180
Model Number 2T-M2 1/2 R
Part Number 0958413
Series 2