Skip to Main Content

LF WDS-E220 1

Part of the LFWDS Series

Ordering Code: 0121582

UPC: 098268587098

Lead Free: YES

1 In Floodsafe (R) Lead Free Water Detector Shutoff, Electric 220V

This 1 IN FloodSafe (R) water detector shutoff protects the homeowner from catastrophic damage in the event of a water heater leak by using state of the art water detection technology. It detects the presence of water on the floor beneath the water heater and will automatically shut off the water supply and power source to the water heater. This safety valve detector is easily testable and resettable by the contractor or home owner to ensure proper operation. It consists of an integral control unit, power supply, a water dam, power cut-out module with electric 220 V pilot, and water detection pad. An optional battery back-up maintains normal usage up to 3 days.

Product Features

  • Optional battery backup maintains normal operation for up to three days during power outages
  • Easily tested and reset to assure proper operation
  • Provides contacts for monitored alarm detection systems
  • No terminals to corrode or to impair operation
Specifications
Body Material Lead Free Cast Copper Silicon Alloy
Body Pattern Straight
Bonnet Type No Bonnet
Brand Name Watts
Control Type Electric Actuators
EANUCCCode 098268587098
Epoxy Coating Type None
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Female Threaded
Inlet Thread Type FPT
Lead Free YES
Maximum Pressure-PSI 150
Maximum Temperature-Fahrenheit 210
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Outlet Connection Size 1 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0121582
Series LFWDS
Stem Shaft Material Brass
Stem Type Non Rising
Valve Style Swing Check