Skip to Main Content
Logo

LF WDS-SP-R 3/4

Part of the LFWDS Series

Ordering Code: 0121578

UPC: 098268587050

Lead Free: YES

3/4 In Floodsafe (R) Lead Free Water Detector Shutoff, Standing Pilot, Right Handed Thread

This FloodSafe (R) water detector shutoff protects the homeowner from catastrophic damage in the event of a water heater leak by using state of the art water detection technology. It detects the presence of water on the floor beneath the water heater and will automatically shut off the water supply and power source to the water heater. This 3/4 inch safety valve detector is easily testable and resettable by the contractor or home owner to ensure proper operation. It consists of an integral control unit, a water dam, power supply, power cut-out module with standing pilot and right handed thread, and water detection pad. An optional battery back-up maintains normal usage up to 3 days.

Product Features

  • Provides contacts for monitored alarm detection systems
  • Optional battery backup maintains normal operation for up to three days during power outages
  • No terminals to corrode or to impair operation
  • Easily tested and reset to assure proper operation
Specifications
Body Material Lead Free Cast Copper Silicon Alloy
Body Pattern Straight
Bonnet Type No Bonnet
Brand Name Watts
Class Rating Does Not Apply to Product
Control Type Electric Actuators
Disc Material Does Not Apply To Product
Epoxy Coating Type None
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Female Threaded
Inlet Thread Type NPTF
Lead Free YES
Maximum Pressure-PSI 150
Maximum Temperature-Fahrenheit 210
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number LF WDS-SP-R 3/4
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPTF
Part Number 0121578
Series LFWDS
Stem Shaft Material Brass
Stem Type Non Rising
Valve Style Swing Check