Skip to Main Content
Logo

IntelliStation Jr.

Digital mixing valve

The IntelliStation Jr. is the smart mixing valve that keeps you covered and connected. Password protected and configurable on-site, IntelliStation Jr. is easy to install and does not require factory pre-programming, a laptop, or special software to download for commissioning or when making adjustments to the valve.

Size this now with our Selexit sizing tool.

Features

  • Configurable on location. Does not require factory pre-programming, laptop, or special software
  • BACnet IP, BACnet MSTP, and Modbus protocols are supported
  • 3.5 in. full-color, user-selectable touch screen display
  • Programmable set point range 60°F to 180°F for wide range of temperatures

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific IntelliStation Jr.

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: