Skip to Main Content
Logo

LF1170M2-QC 1 R Watts

Part of the LF1170 Series

Ordering Code: 0960162

UPC: 098268704549

Lead Free: YES

1 In Lead Free Hot Water Temperature Control Valve With Quick Connect End Connections, Adjustable Out 90-160 F

This 1 inch lead free hot water control valve is designed for installation on water heating equipment to provide tempered water to point-of-use fixtures and is ideal for radiant heat applications. The double throttling design combines cold and hot water control for a sensitive response to water temperature changes in the mixing chamber. It consists of a lead free brass body, quick-connect end connections, solid wax hydraulic principle thermostat, integral filter washers and check valves, and virtual shutoff upon loss of cold water supply. It has a locking mechanism for the temperature setting. The maximum pressure is 150 PSI (10.3 BAR). The adjustable field range temperature is 90 to 160 degrees F (32 to 71 degrees C).

Product Features

  • Thermal actuation technology for precise temperature control
  • Lead free brass construction
  • Integral filter washers and check valves
  • CSA certified B125 and ASSE 1017, IAMPO and UPC listed
Specifications
Approach Temperature 5
Body Material Lead Free Copper Silicon Alloy
BrandName Watts
Capacity 23 GPM at 45PSI
Cold Inlet Temperature Range 40 to 85 degree F
Cold Water Bypass No
Cold Water Inlet Connection Size 1 IN
Cold Water Inlet Connection Type Quick Connect
Cold Water Inlet Thread Type Does Not Apply To Product
Dial Thermometer No
Factory Set Temperature-Fahrenheit 120
Field Adjustable Range 90 to 160 degree F
Flow Rate 0.5 to 23 GPM
Hot Inlet Temperature Range 120 to 200 degree F
Hot Water Inlet Connection Size 1 IN
Hot Water Inlet Connection Type Quick Connect
Hot Water Inlet Thread Type Does Not Apply To Product
LeadFree YES
Maximum Flow Rate 23 GPM
Maximum Pressure Differential 25 percent
Maximum Temperature-Fahrenheit 200
Maximum Working Pressure-PSI 150
Minimum Differential Temperature-Fahrenheit 5
Minimum Flow Rate 0.5 GPM
Minimum Static Pressure-PSI 30
ModelNumber LF1170M2-QC 1 R
Outlet Connection Size 1 IN
Outlet Connection Type Quick Connect
Outlet Temperature Accuracy +/- 3 degree F
Outlet Thread Type Does Not Apply To Product
Part Number 0960162
Series LF1170
Temperature Adjustment Range 90 to 160 degree F
Vacuum Breaker No

Product Accessories