Skip to Main Content
Logo

LF70AT 3/4 R

Part of the LF70A Series

Ordering Code: 0960156

UPC: 098268704402

Lead Free: YES

3/4 In Lead Free Hot Water Extender Mixing Valve With Threaded Connections

This 3/4 inch hot water extender mixing valve is designed for domestic water supply systems and recommended for tankless heater, water heater, and solar applications installed at or near the boiler or hot water heater. It consists of a lead free brass body, threaded connections, stainless steel springs, thermostat, and dial adjustment cap. The hydraulically operated thermostat opens a spring loaded check in the cold water inlet which allows cold and hot water to mix and can be replaced as a unit. The temperature range is 120 to 160 degrees F (49 to 71 degrees C).

Product Features

  • Dial adjustment cap
  • Thermostat assembly is easy to maintain, remove and replace
  • Thread connections
  • Lead free brass body construction
Specifications
Body Finish Rough Bronze
Body Material Lead Free Brass
Brand Name Watts
Capacity 10 GPM at 10 PSI
Cold Inlet Temperature Range 40 to 85 degree F
Cold Water Bypass No
Cold Water Inlet Connection Size 3/4 IN
Cold Water Inlet Connection Type Female Threaded
Cold Water Inlet Thread Type FPT
Dial Thermometer No
Factory Set Temperature-Fahrenheit 9999
Field Adjustable Range 120 to 160 degree F
Flow Rate 2 to 10 GPM
Hot Inlet Temperature Range 120 to 160 degree F
Hot Water Inlet Connection Size 3/4 IN
Hot Water Inlet Connection Type Female Threaded
Hot Water Inlet Thread Type FPT
Lead Free YES
Maximum Flow Rate 10 GPM
Maximum Pressure Differential 25 percent
Maximum Temperature-Fahrenheit 210
Maximum Working Pressure-PSI 150
Minimum Differential Temperature-Fahrenheit 5
Minimum Flow Rate 2 GPM
Minimum Static Pressure-PSI 30
Model Number LF70AT 3/4 R
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Temperature Accuracy Does Not Apply To Product
Outlet Thread Type FPT
Part Number 0960156
Pressure Drop 10 PSI
Series LF70A
Temperature Adjustment Range 120 to 160 degree F
Vacuum Breaker No