Skip to Main Content
Logo

HydroGuard XP LFMM430

HydroGuard XP Lead Free* series LFMM430 master tempering valves

Master tempering valves available in five sizes that temper water as high as 208 gpm and as low as 3 gpm. All valves are listed to ASSE 1017 and certified to CSA B125. Valves feature advanced paraffin actuation technology for dynamic response and excellent low flow temperature control. The LFMM430 line also features a single-seat design for virtual shut down in the event of cold-water failure, triple-duty check stops with screens, and a 5°F (3°C) approach temperature for low temperature hot water supply. Valves are available in rough Lead-Free* bronze and chrome plated finish.

Size this now with our Selexit sizing tool.

Features

  • Vandal-resistant locking mechanism secures temperature setting
  • Temper water as high as 208 gpm and as low as 3 gpm
  • Virtual shutoff if supply pressure fails
  • Dirt and lime resistant poppet and seat design

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard XP LFMM430

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: