Skip to Main Content
Logo

HydroGuard XP LFSH1430

HydroGuard XP Lead Free* series LFSH1430 Hi/Lo master tempering valves

Single solution Hi/Lo valves available in three sizes that temper water as high as 201 gpm and as low as 1 gpm. All valves are listed to ASSE 1017 and certified to CSA B125. Valves feature advanced paraffin actuation technology and a booster funnel design for dynamic response and superior low flow temperature control. The LFSH1430 line also features a single-seat design for virtual shut down in the event of cold water failure, triple-duty check stops with screens, and a 5°F (3°C) approach temperature for low temperature hot water supply. Valves are available in Lead-Free* rough bronze and chrome plated finish.

Size this now with our Selexit sizing tool.

Features

  • Superior low flow temperature control and shut off in the event of cold water failure
  • Dirt and lime resistant poppet and seat design
  • Temper water as high as 201 gpm and as low as 1 gpm with thermostatic tempering valve listed to ASSE 1017 and certified to CSA B125
  • Vandal-resistant locking mechanism secures temperature setting

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard XP LFSH1430

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: