WPPM-12-M3BB
Discontinued
Part of the WPPM Series
Ordering Code: 0651810
UPC: 098268493856
Lead Free: YES
3/4 X Closed X 1/2 Mini Crimpring (tm ) Poly-alloy Manifold With 3 Closed End Offset Ports
This mini CrimpRing (TM) poly-alloy manifold is used to create multiple connections for circuit and branch applications using a single fitting with WaterPEx (R) tubing. It can also be used for master water distribution or as a branch distribution fitting for a remote fixture group. This 3/4 x Closed End x 1/2 inch manifold is made of an engineered poly alloy that is durable and provides excellent performance in the demanding environment of a hot and cold water plumbing system. It has a closed end design with 3/4 inch inlet by closed end (no outlet) and three 1/2 inch offset ports for connecting WaterPEx (R) tubing. This manifold is designed to be joined using either the copper CrimpRing (TM) or the stainless steel CinchClamp (TM) method for safe and reliable connections.
- Listed by NSF standard 14 and 61 for use in potable water systems
- Made of durable poly alloy
- 3/4 IN inlet by closed end with 3 offset ports
- Meets ASTM International F2159 and F877 standards
Specifications | |
---|---|
Body Material | Polyethylene |
Branch Outlet Connection Size | 1/2 IN |
Branch Outlet Connection Type | Crimped |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268493856 |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Number Of Branches | 3 |
Part Number | 0651810 |
Series | WPPM |
Trunk Diameter | 1 IN |
Trunk Inlet Connection Size | 3/4 IN |
Trunk Inlet Connection Type | Crimped |
Trunk Outlet Type | Closed |
With Valves | No |