WPTC-1PB
Part of the WPTC-1PB Series
Ordering Code: 0650927
UPC: 098268318197
Lead Free: Not In Scope
Pex Tubing Cutter
This WaterPEX basic tubing cutter, model WPTC-1PB, is of all metal construction. This makes this cutter superior to plastic models.
- All metal construction
- Individually boxed
- Durable
- Integral handle lock
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268318197 |
Lead Free | Not In Scope |
Material | Metal |
Outer Diameter | Does Not Apply To Product |
Part Number | 0650927 |
Series | WPTC-1PB |