Skip to Main Content
Logo

25AUB-Z3 1 1/2 R

Discontinued - Replaced By: LF25AUB-Z3 1 1/2 R

Part of the 25AUB-Z3 Series

Ordering Code: 0951158

UPC: 098268930061

Lead Free Model Available

1 1/2 In Water Pressure Reducing Valve, Npt Female Union Inlet X Npt Female Outlet, Ss Seat, Adjustable 25-75 psi

This 1 1/2 inch bronze water pressure reducing valve is the standard model, designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a replaceable seat module, NPT threaded female union inlet by NPT female outlet and a bypass feature to control thermal expansion pressure. The temperature range is 33 to 160 degrees F (0.5 to 71 degrees C). Suitable for up to 300 psi (20.7 bar), the pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa) with the standard setting at 50 psi (345 kPa).

Product Features

  • Sealed spring cage with stainless steel cage screws
  • NPT threaded female union inlet by NPT female outlet
  • Integral stainless steel strainer removable for cleaning
  • Replaceable seat module
Specifications
Adjustable Reduced Pressure Range 25 to 75
Adjustable Reduced Pressure Range-BAR 1.7 to 5.2
Body Material Bronze
Brand Name Watts
Corrosion Resistant Coating Yes
Disc Material Reinforced EPDM
Gauge Option No Gauge
Inlet Connection Size 1 1/2 IN
Inlet Connection Type Union Joint
Inlet Thread Type NPT
Lead Free NO
Maximum Operating Temperature-Fahrenheit 160
Maximum Working Pressure-BAR 20.70
Maximum Working Pressure-PSI 300
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number 25AUB-Z3 1 1/2 R
Outlet Connection Size 1 1/2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0951158
Series 25AUB-Z3
Standard Reduced Pressure Setting-BAR 3.40
Standard Reduced Pressure Setting-PSI 50
Strainer Yes
Strainer Material Stainless Steel
Thermal Expansion Bypass Yes
Type Kit
Valve Style Standard

Product Accessories