Skip to Main Content
Logo

LF25AUB-Z3 1 1/2 R

Part of the LF25AUB-Z3 Series

Ordering Code: 0960007

UPC: 098268703764

Lead Free: YES

1 1/2 IN Lead Free Water Pressure Reducing Valve, NPT Female Union x NPT Female, SS Seat, Adjustable 25-75 psi

This 1 1/2 inch lead free bronze water pressure reducing valve is the standard model, designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a replaceable seat module, NPT threaded female union inlet by NPT female outlet and a bypass feature to control thermal expansion pressure. The temperature range is 33 to 160 degrees F (0.5 to 71 degrees C). Suitable for up to 300 psi (20.7 bar), the pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa) with the standard setting at 50 psi (345 kPa).

Product Features

  • Sealed spring cage with stainless steel cage screws
  • Bypass feature controls thermal expansion pressure
  • Integral stainless steel strainer removable for cleaning
  • Replaceable seat module
Specifications
Adjustable Reduced Pressure Range 25 to 75
Adjustable Reduced Pressure Range-BAR 1.8 to 5.2
Body Material Lead Free Cast Copper Silicon Alloy
Brand Name Watts
Corrosion Resistant Coating Yes
Disc Material EPDM
Gauge Option No Gauge
Inlet Connection Size 1 1/2 IN
Inlet Connection Type Union Joint
Inlet Thread Type FPT
Lead Free YES
Maximum Operating Temperature-Fahrenheit 160
Maximum Working Pressure-BAR 20.70
Maximum Working Pressure-PSI 300
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number LF25AUB-Z3 1 1/2 R
Outlet Connection Size 1 1/2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0960007
Series LF25AUB-Z3
Standard Reduced Pressure Setting-BAR 3.40
Standard Reduced Pressure Setting-PSI 50
Strainer Yes
Strainer Material Stainless Steel
Thermal Expansion Bypass Yes
Valve Style Standard