Skip to Main Content
Logo

LFN45BM1-U 3/4 R A Watts

Discontinued - Replaced By: LFN45BM1-U 3/4 R

Part of the LFN45B Series

Ordering Code: 0958214

UPC: 098268489088

Lead Free Model Available

3/4 In Lead Free Water Pressure Reducing Valve, Npt Thread Union X Npt Female, Elastomer Disc, Max 400 Psi, Adjust 25-75 Psi

This 3/4 inch water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. It consists of a lead free brass body construction, NPT threaded union inlet and NPT female outlet connection, stainless steel integral strainer, thermoplastic seat module, thermal expansion bypass and a sealed spring cage for outdoor or pit installations. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). The pressure range can be adjusted from 25 to 75 PSI (172 to 517 kPa) with the standard setting at 50 PSI (345 kPa).

Product Features

  • Integral stainless steel strainer removable for cleaning
  • Pressure range is suitable up to 400 PSI (27.6 BAR)
  • NPT threaded union inlet and NPT female outlet
  • Designed to reduce water consumption
Specifications
Adjustable Reduced Pressure Range 25 to 75
Adjustable Reduced Pressure Range-BAR 1.8 to 5.2
Body Material Brass
BrandName Watts
Corrosion Resistant Coating Yes
Disc Material Reinforced EPDM
Gauge Option No Gauge
Inlet Connection Size 3/4 IN
Inlet Connection Type Union Joint
Inlet Thread Type NPT
LeadFree YES
Maximum Operating Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 20.70
Maximum Working Pressure-PSI 300
Minimum Temperature-Fahrenheit 33
ModelNumber LFN45BM1-U 3/4 R A
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0958214
Series LFN45B
Standard Reduced Pressure Setting-BAR 3.40
Standard Reduced Pressure Setting-PSI 50
Strainer Yes
Strainer Material Stainless Steel
Thermal Expansion Bypass Yes
Valve Style Standard