Skip to Main Content
Logo

LFN55BU1-M1 3/4

Discontinued

Part of the LFN55B Series

Ordering Code: 0958200

UPC: 098268472592

Lead Free: YES

3/4 IN Lead Free Brass Water Pressure Reducing Valve, NPT Union x FPT, Adjust 25-75 psi, Max Work 400 psi

This 3/4 inch water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. It consists of a lead free brass body construction, NPT threaded union inlet and NPT female outlet connection, stainless steel integral strainer, thermoplastic seat module, thermal expansion bypass, and a sealed spring cage for outdoor or pit installations. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). The pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa) with the standard setting at 50 psi (345 kPa).

Product Features

  • Thermoplastic seat and bronze cage
  • Serviceable in line
  • Sealed spring cage for accessible outdoor or waterworks pit installations
  • Integral stainless steel strainer removable for cleaning
Specifications
Adjustable Reduced Pressure Range 25 to 75
Adjustable Reduced Pressure Range-BAR 1.8 to 5.2
Body Material Brass
Brand Name Watts
Corrosion Resistant Coating No
Disc Material Reinforced EPDM
Gauge Option No Gauge
Inlet Connection Size 3/4 IN
Inlet Connection Type Union Joint
Inlet Thread Type NPT
Lead Free YES
Maximum Operating Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 27.60
Maximum Working Pressure-PSI 400
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number LFN55BU1-M1 3/4
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0958200
Series LFN55B
Standard Reduced Pressure Setting-BAR 3.40
Standard Reduced Pressure Setting-PSI 50
Strainer Yes
Strainer Material Stainless Steel
Thermal Expansion Bypass Yes
Trim Material Bronze
Valve Style Standard