Skip to Main Content
Logo

N45BM1-U

Discontinued - Replaced By: LFN45BM1-U 1 R

Part of the N45B Series

Ordering Code: 0953022

UPC: 098268837421

Lead Free Model Available

1 In Bronze Water Pressure Reducing Valve, Npt Thread Union X Npt Female, Max 400 psi, Elastomer Disc, Adjust 25-75 psi

This 1 inch water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a bronze body construction, NPT threaded union inlet x NPT female outlet connection, stainless steel integral strainer, thermoplastic seat module, thermal expansion bypass and a sealed spring cage for waterworks pit installations. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). It is suitable for up to 400 psi (27.6 bar), the pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa). The standard setting is 50 psi (345 kPa).

Product Features

  • Thermoplastic seat and cage
  • NPT threaded union inlet and NPT female outlet
  • Integral stainless steel strainer removable for cleaning
  • Sealed spring cage for accessible outdoor or pit installations
Specifications
Body Material Bronze
Brand Name Watts
Corrosion Resistant Coating No
Disc Material Reinforced EPDM
Gauge Option No Gauge
GDS Status Registered
Inlet Connection Size 1 IN
Inlet Thread Type NPT
Lead Free NO
Maximum Operating Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 27.60
Maximum Working Pressure-PSI 400
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number N45BM1-U
Outlet Connection Size 1 IN
Outlet Thread Type NPT
Part Number 0953022
Series N45B
Strainer Yes
Thermal Expansion Bypass Yes
Valve Style Standard