N55BM1-U 3/4 R
Discontinued
Part of the N55B Series
Ordering Code: 0953476
UPC: 098268845259
Lead Free: NO
3/4 In Bronze Water Pressure Reducing Valve, Npt Thread Union X Npt Female, Max Work 400 psi, Adjust 25-75 psi
This 3/4 inch water pressure reducing valve is used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a bronze body construction, NPT threaded union female inlet x NPT female outlet connection, integral stainless steel strainer, thermoplastic seat, and a thermal expansion bypass. It has a bronze sealed spring cage for accessible outdoor waterworks or pit installations. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). Suitable for up to 400 psi (27.6 bar), the pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa) with the standard setting at 50 psi (345 kPa).
Product Features
- Thermoplastic seat and bronze cage
- Corrosion-resistant adjusting screw and sealed cage for waterworks pit installations
- Integral stainless steel strainer removable for cleaning
- NPT threaded union female inlet by NPT female outlet
Specifications | |
---|---|
Body Material | Bronze |
Brand Name | Watts |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
Gauge Option | No Gauge |
GDS Status | Registered |
Inlet Connection Size | 3/4 IN |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Model Number | N55BM1-U 3/4 R |
Outlet Connection Size | 3/4 IN |
Outlet Thread Type | NPT |
Part Number | 0953476 |
Series | N55B |
Strainer | Yes |
Thermal Expansion Bypass | Yes |
Valve Style | Standard |
-
Downloads