P60M5-4-0-60
Discontinued - Replaced By: P60M1-4-0-60
Part of the P60 Series
Ordering Code: 0363007
UPC: 098268244021
Lead Free: YES
Miniature Plastic Water Pressure Regulator
This series P60 miniature plastic water pressure regulator is used in general purpose and OEM applications to regulate pressure in systems that require a constant downstream and accurate flow performance. It consists of a thermoplastic body construction with 1/4 inch NPT female connections in a straight through or 90 degree inlet to outlet design, all external components of NSF approved thermoplastics, all internal rubber components (disc, diaphragm, and seals) of FDA grade elastomers, all internal metal components of 300 Series stainless steel, and a bottom clean-out plug for service. It is compact and lightweight with a high flow capacity. It is also suitable for deionized water applications. It has an adjustment range of 0-60 psi.
- Corrosion resistant thermoplastic body
- All external components NSF approved material
- All internal rbber components all FDA grade elastomers
- 0 to 60 psi adjustment range
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 0 to 60 |
Adjustable Reduced Pressure Range-BAR | 0 to 4.22 |
Body Material | Plastic |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | Yes |
Disc Material | Buna-N |
EAN | 098268244021 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 150 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0363007 |
Series | P60 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Valve Style | Standard |