Skip to Main Content
Logo

L315M2-SC-008

Part of the 315-M2 Series

Ordering Code: 0342633

UPC: 098268792409

Lead Free: Not In Scope

3/4 X 3/4 In Bronze Steam Safety Relief Valve, Satin Chrome Finish, Extended Inlet Shank, 8 psi

This 3/4 x 3/4 inch high capacity safety relief valve is designed for pressure cookers and steam cleaning equipment with low pressure requirements. It features a bronze body with a satin chrome finish and an extended inlet shank, stainless steel spring, top guided stem, NPT threaded male inlet x threaded female outlet (drain) connection, and a non-stick Teflon (R) disc-to-metal seat to assure positive shutoff. The factory pressure setting for saturated steam service is set at 8 psi.

Product Features

  • Pressure for saturated steam service set at 8 psi
  • Bronze body with satin chrome finish and extended shank to accommodate insulation
  • Top guided stem and non-stick Teflon (R) disc to metal seat assures positive shutoff
  • NPT male inlet x NPT female outlet
Specifications
Body Material Bronze
Brand Name Watts
EANUCCCode 098268792409
Inlet Connection Size 3/4 IN
Inlet Connection Type Male Threaded
Inlet Thread Type NPT
Lead Free Not In Scope
Maximum Working Pressure-PSI 15
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0342633
Pressure Relief Setting-PSI 8
Pressure Steam Discharge Capacity 375 pounds per hour at 15 PSI
Protection Type Pressure
Series 315-M2