Skip to Main Content
Logo

174A-030 1 R

Part of the 174A Series

Ordering Code: 0950366

UPC: 098268678901

Lead Free: NO

1 In Bronze Boiler Pressure Relief Valve, 30 psi, Female Threaded Connections

Specifications
Body Material Bronze
Brand Name Watts
Inlet Connection Size 1 IN
Inlet Connection Type Female Threaded
Inlet Thread Type NPT
Lead Free NO
Maximum Temperature-Fahrenheit 250
Model Number 174A-030 1 R
Outlet Connection Size 1 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0950366
Pressure Range 30 to 150 PSI
Pressure Relief Setting-PSI 30
Pressure Steam Discharge Capacity 925000 BTU per hour at 30 PSI
Protection Type Pressure
Series 174A