Skip to Main Content
Logo

174A-060 3/4 R

Part of the 174A Series

Ordering Code: 0953461

UPC: 098268845174

Lead Free: NO

3/4 In Bronze Boiler Pressure Relief Valve, 60 psi, Female Threaded Connections

Specifications
Body Material Bronze
Brand Name Watts
Inlet Connection Size 3/4 IN
Inlet Connection Type Female Threaded
Inlet Thread Type NPT
Lead Free NO
Maximum Temperature-Fahrenheit 250
Maximum Working Pressure-PSI 45
Model Number 174A-060 3/4 R
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0953461
Pressure Range 30 to 150 PSI
Pressure Relief Setting-PSI 60
Pressure Steam Discharge Capacity 1695000 BTU per hour at 100 PSI
Protection Type Pressure
Series 174A