Skip to Main Content
Logo

LF3L-150 3/4 R Watts

Part of the LF3L Series

Ordering Code: 0960050

UPC: 098268704648

Lead Free: YES

3/4 In Lead Free Poppet Type Pressure Relief Valve, Test Lever, 150 Psi

This 3/4 inch pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a lead free body construction with NPT threaded male inlet and NPT threaded female (drain) outlet, test lever, and stainless steel spring. It is ANSI Z21.22 approved, ASME rated and design certified and listed by CSA. The pressure relief is set at 150 PSI (10.3 BAR).

Product Features

  • ASME approved
  • Lead free body construction
  • Test lever included
  • Relieves excessive pressure on tankless water heaters
Specifications
Body Material Lead Free Copper Alloy
BrandName Watts
Inlet Connection Size 3/4 IN
Inlet Connection Type Male Threaded
Inlet Thread Type NPT
LeadFree YES
Maximum Temperature-Fahrenheit 210
ModelNumber LF3L-150 3/4 R
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0960050
Pressure Range 75 to 150 PSI
Pressure Relief Setting-PSI 150
Protection Type Pressure
Series LF3L