Skip to Main Content
Logo

LF4L-150 3/4 R Watts

Part of the LF4L Series

Ordering Code: 0960237

UPC: 098268115970

Lead Free: YES

3/4 In Lead Free Poppet Type Pressure Relief Valve With Test Lever, 3/4 In Npt Female Drain Outlet, Set At 150 Psi

This 3/4 inch pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It has a lead free body construction with 3/4 inch NPT threaded male inlet and 3/4 inch NPT threaded female outlet, stainless steel spring, and test lever. It is ANSI Z21.22 approved, ASME rated and design certified and listed by CSA. The pressure relief is set at 150 PSI (10.3 BAR).

Product Features

  • ASME approved
  • Lead free body construction
  • Relieves excessive pressure on tankless water heaters
  • Test lever included
Specifications
Body Material Lead Free Copper Alloy
BrandName Watts
Inlet Connection Size 3/4 IN
Inlet Connection Type Male Threaded
Inlet Thread Type NPT
LeadFree YES
ModelNumber LF4L-150 3/4 R
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0960237
Pressure Relief Setting-PSI 150
Pressure Steam Discharge Capacity 500000 BTU/HR
Protection Type Pressure
Series LF4L