Skip to Main Content
Logo

100XL-125210-R

Part of the 100XL Series

Ordering Code: 0951566

UPC: 098268084733

Lead Free: NO

3/4 In Brass Self Closing Temp And Pressure Relief Valve, 125 psi, 210 degree F, Test Lever, Extension Thermostat

This temperature and pressure relief valve, series 100XL, is used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. It features a forged body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. It is ASME rated and CSA listed. Temperature relief is 210 degree F (99 degree C), and pressure relief is 125 psi (8.6 bar).

Product Features

  • Spring loaded
  • Soft seated
  • Automatic reseating
  • Forged body
Specifications
Body Material Bronze
Brand Name Watts
EANUCCCode 098268084733
GPM-When Relieved Does Not Apply to Product
Inlet Connection Size 3/4 IN
Inlet Connection Type Male Threaded
Inlet Thread Type NPT
Lead Free NO
Maximum Temperature-Fahrenheit 210
Maximum Working Pressure-PSI 94
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0951566
Pressure Range 75 to 150 PSI
Pressure Relief Setting-PSI 125
Pressure Steam Discharge Capacity 200,000 Btu/hr
Protection Type Temperature And Pressure
Series 100XL
Shank Length 1.1875
Temperature Relief-Fahrenheit 210
Temperature Steam Discharge Capacity 105,000 Btu/hr
Thermostat Material Copper
Thermostat Probe Length 4