Skip to Main Content
Logo

340X-8-Z-175210 1 1/2

Part of the 340 Series

Ordering Code: 0348475

UPC: 098268204520

Lead Free Model Available

1 1/2 In Bronze Automatic Reseating Temperature And Pressure Relief Valve, 175 psi, 210 degree F, 8 In Ss Thermostat

This 1 1/2 inch bronze automatic reseating temperature and pressure relief valve with an 8 inch thermostat is installed directly in tank tapings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features a bronze body with NPT male inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and test lever. The temperature relief is 210 degrees and the pressure relief is 175 psi.

Product Features

  • Non-mechanical seat to disc alignment
  • Tamper resistant bonnet screws
  • 8 Inch thermostat length
  • Stainless steel spring
Specifications
Body Material Bronze
Brand Name Watts
EANUCCCode 098268204520
Inlet Connection Size 1 1/2 IN
Inlet Connection Type Female Threaded
Inlet Thread Type NPT
Lead Free NO
Outlet Connection Size 1 1/2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0348475
Pressure Range 75 to 150 PSI
Pressure Relief Setting-PSI 175
Protection Type Temperature And Pressure
Series 340
Temperature Relief-Fahrenheit 210
Temperature Steam Discharge Capacity 1150000 BTU/HR
Thermostat Material Stainless Steel
Thermostat Probe Length 8