Skip to Main Content
Logo

DP TT 3/4

Part of the LF100XL Series

Ordering Code: 0958208

UPC: 098268472523

Lead Free: YES

3/4 In Lead Free Self Closing Temp/Pressure Relief Valve, 150 Psi, 210 Degree F, Test Lever, Extension Thermostat, Display Pack

This lead free self closing temperature and pressure safety relief valve is for use with hot water storage tanks and heaters. It provides reliable and proven temperature and pressure relief protection against excessive build-up in domestic hot water systems. It includes a test lever for ease of use.

Product Features

  • Lead free
  • Includes test lever
  • Self closing valve
  • Easy to install
Specifications
Body Material Bronze
BrandName Watts
Inlet Connection Size 3/4 IN
Inlet Connection Type Male Threaded
Inlet Thread Type NPT
LeadFree YES
ModelNumber DP TT 3/4
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0958208
Pressure Range 75 to 150 PSI
Pressure Relief Setting-PSI 150
Protection Type Temperature And Pressure
Series LF100XL
Shank Length 1 1/8
Temperature Relief-Fahrenheit 210
Thermostat Probe Length 3